You searched for:

icm

Shows 372 product(s)

027H2132

Multifunction valve body, ICV 25, Socket weld, 20 mm

Connection type: Socket weld, Connection size [mm]: 20, Used for product: ICS 25; ICM 25

027B2035

ICM / ICS / ICLX accessories, Pres gauge connector Sold/Weld PM/ICS, PM; ICS

Pres gauge connector Sold/Weld PM/ICS, Used for product: PM; ICS, Packing format: Multi pack, Quantity per packing format: 20

027H4124

Multifunction valve body, ICV 40, Soldering, 42 mm

Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40

027H6124

Multifunction valve body, ICV 76, Soldering, 76 mm

Connection type: Soldering, Connection size [mm]: 76, Used for product: ICS 65; ICLX 65; ICM 65

027H6185

Multifunction valve body, ICV 65, Soldering, 79 mm

Connection type: Soldering, Connection size [mm]: 79, Used for product: ICS 65; ICLX 65; ICM 65

027H6125

Multifunction valve body, ICV 65, Soldering, 76 mm

Connection type: Soldering, Connection size [mm]: 76, Used for product: ICS 65; ICLX 65; ICM 65

027H4123

Multifunction valve body, ICV 40, Soldering, 42 mm

Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40

027H6121

Multifunction valve body, ICV 65, Butt weld, 65 mm

Connection type: Butt weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65

027H6127

Multifunction valve body, ICV 80, Butt weld, 80 mm

Connection type: Butt weld, Connection size [mm]: 80, Used for product: ICLX 65; ICS 80; ICM 80

027H4122

Multifunction valve body, ICV 40, Socket weld, 40 mm

Connection type: Socket weld, Connection size [mm]: 40, Used for product: ICM 40; ICS 40; ICLX 40

View: