Multifunction valve body, ICV 40, Soldering, 42 mm
027H4124
Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40
Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40
Gross weight | 3.543 Kilogram |
Net weight | 3.176 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428242745 |
Gross weight | 3.543 Kilogram |
Net weight | 3.176 Kilogram |
Volume | 8.68 Liter |
EAN | 5702428242745 |
Approval | EAC |
Body material | Steel |
Brand | ICV Flexline |
Connection material | Steel |
Connection size [in] | 1 5/8 in |
Connection size [mm] | 42 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Contain batteries | No |
Flow direction indicator | Embossed 1-way arrow |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Single pack |
Parts Program name |
ICLX ICM ICS |
Product accessories | ICM / ICS / ICLX accessories |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | ICM / ICS / ICLX spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICV 40 |
Used for product |
ICLX 40 ICM 40 ICS 40 |
Valve operation | Function module |
Approval | EAC |
Body material | Steel |
Brand | ICV Flexline |
Connection material | Steel |
Connection size [in] | 1 5/8 in |
Connection size [mm] | 42 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Contain batteries | No |
Flow direction indicator | Embossed 1-way arrow |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Packing format | Single pack |
Parts Program name |
ICLX ICM ICS |
Product accessories | ICM / ICS / ICLX accessories |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | ICM / ICS / ICLX spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -76 °F |
Type | ICV 40 |
Used for product |
ICLX 40 ICM 40 ICS 40 |
Valve operation | Function module |