You searched for:

encl

Did you mean

ecl

Shows 3,496 product(s)

042N7501

Solenoid coil, BA230A, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7502

Solenoid coil, BA240A, DIN Spade, Supply voltage [V] AC: 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7504

Solenoid coil, BA400A, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7506

Solenoid coil, BC024C, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7508

Solenoid coil, BA024A, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7510

Solenoid coil, BA048A, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7512

Solenoid coil, BA115A, DIN Spade, Supply voltage [V] AC: 115, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 115, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00

042N7517

Solenoid coil, BC110C, DIN Spade, Multi pack

Electrical connection: DIN Spade, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7518

Solenoid coil, BC230C, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7520

Solenoid coil, BA024B, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N7522

Solenoid coil, BA115B, DIN Spade, Supply voltage [V] AC: 115, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 115, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N7523

Solenoid coil, BA220B, DIN Spade, Supply voltage [V] AC: 220, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP00

042N7556

Solenoid coil, BA230A, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20

042N7591

Solenoid coil, BD230A, DIN Spade, Supply voltage [V] AC: 230, Multi pack

Solenoid coil, Product Type: BD230A, Supply voltage [V] AC: 230, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

042N7597

Solenoid coil, BD024A, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Solenoid coil, Product Type: BD024A, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

042N7601

Solenoid coil, AS230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

042N7602

Solenoid coil, AS240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

View:

  • 29
  • /
  • 175