Solenoid coil, BA024A, DIN Spade, Supply voltage [V] AC: 24, Multi pack
042N7508
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP00
Gross weight | 0.178 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.12 Liter |
EAN | 5702423021758 |
Gross weight | 0.178 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.12 Liter |
EAN | 5702423021758 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Nut and snap |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Contain batteries | No |
Duty rating | Continuous |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(b) 6(c) |
Frequency [Hz] | 50 Hz |
Identical product | 042N8508 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included |
Nut Snap fastener |
Parts Program name |
EV210B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV310B |
Power consumption 50Hz [VA] | 17 VA |
Power consumption [W] 50Hz | 8.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BA024A |
Type designation | BA024A |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 40 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 104 °F |
Ambient temperature range [°F] [min] | -40 °F |
China RoHS compliance | Out of scope |
Coil connection | DIN Spade |
Coil design standard | VDE 0580 |
Coil fastening | Nut and snap |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Contain batteries | No |
Duty rating | Continuous |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(b) 6(c) |
Frequency [Hz] | 50 Hz |
Identical product | 042N8508 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included |
Nut Snap fastener |
Parts Program name |
EV210B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV310B |
Power consumption 50Hz [VA] | 17 VA |
Power consumption [W] 50Hz | 8.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 45 pc |
REACH Candidate List substances | No |
Rel. Humidity [% RH] [max] | 97 % |
Rel. Humidity [% RH] [min] | 0 % |
Rel. Humidity conditions | Non-condensation |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Supply voltage 50Hz Max [V] | 24 V |
Supply voltage [V] AC | 24 V |
Type | BA024A |
Type designation | BA024A |