Shows 319 product(s)
Pressure switch, RT1AL
Regulation range [bar] Pe: -0.80 - 5.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT5AL
Regulation range [bar] Pe: 4.00 - 17.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Thermostat, RT16L
Temperature range [°C]: 0 - 38, Reset function: Auto, Contact function: SPDT (neutral zone), Sensor type: Room sensor, Enclosure rating IP: IP66
Thermostat, RT8L
Temperature range [°C]: -20 - 12, Reset function: Auto, Contact function: SPDT (neutral zone), Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Thermostat, RT140L
Temperature range [°C]: 15 - 45, Reset function: Auto, Contact function: SPDT (neutral zone), Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT200L
Regulation range [bar] Pe: 0.20 - 6.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT1AL
Regulation range [bar] Pe: -0.80 - 5.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Thermostat, RT14L
Temperature range [°C]: -5 - 30, Reset function: Auto, Contact function: SPDT (neutral zone), Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT5AL
Regulation range [bar] Pe: 4.00 - 17.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT117L
Regulation range [bar] Pe: 10.00 - 30.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0