Thermostat, RT271
017D004466
Temperature range [°C]: 20 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Cylindrical Remote Sensor, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66
Temperature range [°C]: 20 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Cylindrical Remote Sensor, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66
Gross weight | 2.281 Kilogram |
Net weight | 2.003 Kilogram |
Volume | 5.087 Liter |
EAN | 5702428042758 |
Gross weight | 2.281 Kilogram |
Net weight | 2.003 Kilogram |
Volume | 5.087 Liter |
EAN | 5702428042758 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
Cap. tube length fraction [in] | 393 11/16 in |
Capillary tube length [mm] | 10000 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [°C] | 3 °C |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. temp. setting range [°C] [max] | 20 °C |
Diff. temp. setting range [°C] [min] | 0 °C |
Diff. temp. setting range [°F] [max] | 68 °F |
Diff. temp. setting range [°F] [min] | 0 °F |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 200 °C |
Max. sensor temperature [°F] | 392 °F |
Packing format | Multi pack |
Pressure connection size | 3/8 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Product accessories |
Generic accessories Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | c4c20ce6-4a07-4caa-9394-1e7d8b13ffec |
Sensor size (Ø x L) [in] | 3/8 x 7 3/16 in |
Sensor size (Ø x L) [mm] | 9.5 x 182 mm |
Sensor type | Cylindrical Remote Sensor |
Serviceable | Contact systems |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 20 °C |
Temperature range [°F] [max] | 210 °F |
Temperature range [°F] [min] | 70 °F |
Type | RT271 |
UK RoHS compliance | Yes |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -50 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
Cap. tube length fraction [in] | 393 11/16 in |
Capillary tube length [mm] | 10000 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [°C] | 3 °C |
Contact function | SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. temp. setting range [°C] [max] | 20 °C |
Diff. temp. setting range [°C] [min] | 0 °C |
Diff. temp. setting range [°F] [max] | 68 °F |
Diff. temp. setting range [°F] [min] | 0 °F |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Max. sensor temperature [°C] | 200 °C |
Max. sensor temperature [°F] | 392 °F |
Packing format | Multi pack |
Pressure connection size | 3/8 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Product accessories |
Generic accessories Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | c4c20ce6-4a07-4caa-9394-1e7d8b13ffec |
Sensor size (Ø x L) [in] | 3/8 x 7 3/16 in |
Sensor size (Ø x L) [mm] | 9.5 x 182 mm |
Sensor type | Cylindrical Remote Sensor |
Serviceable | Contact systems |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 20 °C |
Temperature range [°F] [max] | 210 °F |
Temperature range [°F] [min] | 70 °F |
Type | RT271 |
UK RoHS compliance | Yes |