Shows 242 product(s)
Check valve, NRVA 20
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 25
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 25, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 32
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 40
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 40, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 50
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 50, Max. Working Pressure [bar]: 40.0