Shows 266 product(s)
Solenoid valve, EV220B, Function: NC, NPT, 1/2, 1.50 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1, 6.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 3/4, 8.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 2, 40.000 m³/h, EPDM
Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1/2, 4.00 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; UL; EAC; LLC CDC EURO-TYSK, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2