Solenoid valve, EV220B, Function: NC, NPT, 1, 6.000 m³/h, FKM
032U7526
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 1.008 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423045334 |
Gross weight | 1.008 Kilogram |
Net weight | 0.9 Kilogram |
Volume | 1.295 Liter |
EAN | 5702423045334 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 142 psi |
Differential pressure [psi] [min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments |
Neutral media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 22 mm |
Orifice size fraction [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
SCIP dossier product name | EV220B 6-22 brass NC - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 22B N 1F NC000 |
Type | EV220B |
Type designation | EV220B 22 |
UK RoHS compliance | Out of scope |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Body material | Brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 9.791 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 142 psi |
Differential pressure [psi] [min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 500 ms |
Est. time to open, water [ms] | 200 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments |
Neutral media Water at max. 60°C/140 °F |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 212 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 22 mm |
Orifice size fraction [in] | 7/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 6 - 22 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f440c2c1-98fa-405b-9256-d9b24590a97e |
SCIP dossier product name | EV220B 6-22 brass NC - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 22B N 1F NC000 |
Type | EV220B |
Type designation | EV220B 22 |
UK RoHS compliance | Out of scope |