You searched for:

ECtemp 316

Shows 721 product(s)

084Z4201

Temperature transmitter, MBT 3560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4230

Temperature transmitter, MBT 3560, 50 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

097U0243

Temperature transmitter, MBT 5550, 180 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

097U0250

Temperature transmitter, MBT 5550, 100 mm, G,3/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

097U0263

Temperature transmitter, MBT 5550, 80 mm, G,3/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

View:

  • 24
  • /
  • 145