Shows 1,500 product(s)
Pressure transmitter, AKS 33, 0 bar - 30 bar, 0 psi - 435 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-C821-D1EC04-0
Pressure transmitter, AKS 33, 0 bar - 15 bar, 0 psi - 217.5 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-2121-D1EC04-0
Pressure transmitter, AKS 32, 0 bar - 13.8 bar, 0 psi - 200 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6233-A3AC02-0