Shows 4.644 product(s)

017-424066

Reservedeler, RT, SPDT-bryter, gullbelagt

Type: Reservedeler, Brukt til produkt: RT, Typedesign: SPDT-bryter, gullbelagt, SPDT-bryter, gullbelagt

134B9737

DEV200 Profinet RT MCA 120

MCA 120 PROFINET interface
With reinforced coating (class 3C3 / IEC 60721-3-3)
-Supports operation on PROFINET network with extensive
characteristics
-DCP support for easy setting u. Communication parameters via the PLC
-on Board web-Page with Drive Status
-parameterization with the MCT10 software
- 2-port version, reduced external hardware

Visualizar: