You searched for:

MBT 3560

Did you mean

Shows 79 product(s)

084Z4173

Temperature transmitter, MBT 3560, 40 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4182

Temperature transmitter, MBT 3560, 70 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4197

Temperature transmitter, MBT 3560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4201

Temperature transmitter, MBT 3560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4230

Temperature transmitter, MBT 3560, 50 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Electrical connection: AMP EconoSeal, Electrical connection size: 3 pin, Protection tube material: AISI 316 Ti

View: