You searched for:

MBS 4201

Did you mean

Shows 39 product(s)

060G4310

Pressure transmitter, MBS 4201, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-3011-A1AB08-0

060G5811

Pressure transmitter, MBS 4201, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-D531-A1AB08-0

060G5812

Pressure transmitter, MBS 4201, -1.00 bar - 10.00 bar, -14.50 psi - 145.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-8831-A1AB08-0

060G5821

Pressure transmitter, MBS 4201, 0.00 bar - 20.00 bar, 0.00 psi - 290.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-2311-A1AB08-0

060G6839

Pressure transmitter, MBS 4201, 0.00 bar - 4.00 bar, 0.00 psi - 58.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 4201-1611-A1AC04-0

View: