Pressure transmitter, MBS 4201, -1.00 bar - 10.00 bar, -14.50 psi - 145.00 psi

060G5812

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-8831-A1AB08-0

Product details

Gross weight 0.242 Kilogram
Net weight 0.213 Kilogram
Volume 0.393 Liter
EAN 5702423283071

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Approval ATEX
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
EX Sales text Ex iA IIC T5..T4 Ga/Gb
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702423283071
Intrinsically safe Yes
Low Clipping level 3.6
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 60 bar
Overload pressure max. [psi] 870 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/2
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4201-8831-A1AB08-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Type MBS 4201
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality