Did you mean
Shows 79 product(s)
Pressure transmitter, MBS 3200, 0.00 bar - 4.00 bar, 0.00 psi - 58.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: ITT Canon KPSE06E14-5SDZ, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-1611-DUCD23-0
Pressure transmitter, MBS 3200, 0.00 bar - 1.60 bar, 0.00 psi - 23.20 psi
Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: AMP Econoseal, J-series, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 3200-1226-A2AC02-0
Pressure transmitter, MBS 3200, -1.00 bar - 40.00 bar, -14.50 psi - 580.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/2-14, Specification key: MBS 3300-D431-A1AC08-0
Accessories, sensors, Accessory ITT cannon M/20
Accessory ITT cannon M/20, Used for product: MBS 3200, Packing format: Multi pack, Quantity per packing format: 20