Accessories, sensors, Electrical connector
060G8314
Electrical connector, Parts included: ITT connector incl. pins, Used for product: MBS 3200, Packing format: Multi pack, Quantity per packing format: 20
Electrical connector, Parts included: ITT connector incl. pins, Used for product: MBS 3200, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.072 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162666487 |
Gross weight | 0.072 Kilogram |
Net weight | 0.049 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162666487 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | ITT connector incl. pins |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | MBS 3200 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | ITT connector incl. pins |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | MBS 3200 |