Shows 166 product(s)
Heating Mats, ECmat 150T, 150 W/m², 7.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 14.00, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 9.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 18.00, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 10.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 20.00, Application: Floor heating
MCC101A260T3E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 110-132 kW
Nominal power (441 - 500V): 132-160 kW
Continuous rated current: 260 A.
Max. Output frequency: 100 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 520 X 500 X 400 mm
Weight: 197 kg
MCC102A800TME00B
du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 500 kW
Nominal power (441 - 500V): 560 kW
Nominal power (525 - 550V): 500 kW
Nominal power (551 - 690V): 630 kW
Max. Continuous rated current: 880 A
Max. Output frequency: 50 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 400 x 290 x 283 mm
Weight: 72 kg