MCC101A260T3E00B

130B3184

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 110-132 kW
Nominal power (441 - 500V): 132-160 kW
Continuous rated current: 260 A.
Max. Output frequency: 100 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 520 X 500 X 400 mm
Weight: 197 kg

Product details

Gross weight 197 kg
Net weight 197 kg
Volume 90.74 l
EAN 5710107618828

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality