Shows 372 product(s)
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 22.0, Inlet connection size [mm]: 22.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 12.000
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 28.0, Inlet connection size [mm]: 28.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 12.000
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 22.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 12.000
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 28.0, Inlet connection size [mm]: 28.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 12.000
Motor operated valve, ICM 25-B, Steel
Outlet connection size [mm]: 35.0, Inlet connection size [mm]: 35.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 12.000
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 6.00
Motor operated valve, ICM 32-A, Steel
Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 9.000
Motor operated valve, ICM 32-B, Steel
Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 17.000
Motor operated valve, ICM 40-B, Steel
Outlet connection size [mm]: 42.0, Inlet connection size [mm]: 42.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 26.000