Shows 372 product(s)
Motor operated valve, ICM 20-C, Steel
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.600
Motor operated valve, ICM 20-B, Steel
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.400
Motor operated valve, ICM 20-A, Steel
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 0.600
Motor operated valve, ICM 20-C, Steel
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 4.600
Motor operated valve, ICM 20-C, Steel
Outlet connection size [mm]: 22.0, Inlet connection size [mm]: 22.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 4.600
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 6.00
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 6.000
Motor operated valve, ICM 25-A, Steel
Outlet connection size [mm]: 22.0, Inlet connection size [mm]: 22.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 6.000