Shows 168 product(s)
Function module, ICLX 40
Description: Function module, Function module, Used for product: ICV 40, Kv value [m³/h]: 29.000
Function module, ICM 20-B66, Steel
Inlet connection size [mm]: 20.0, Kv value [m³/h]: 1.60, Used for product: ICV 20
Function module, ICLX 32
Description: Function module, Function module, Used for product: ICV 32, Kv value [m³/h]: 22.000
Function module, ICLX 50
Description: Function module, Function module, Used for product: ICV 50, Kv value [m³/h]: 47.000
Function module, ICLX 65
Description: Function module, Function module, Used for product: ICV 65, Kv value [m³/h]: 82.00
Function module, ICS 25-10
Function module, Cv value [gal/min]: 4.10, Kv value [m³/h]: 3.50, Used for product: ICV 25
Function module, ICS 25-15
Function module, Cv value [gal/min]: 7.000, Kv value [m³/h]: 6.000, Used for product: ICV 25
Function module, ICS 65
Function module, Cv value [gal/min]: 81.20, Kv value [m³/h]: 70.00, Used for product: ICV 65
Function module, ICS 25-5
Function module, Cv value [gal/min]: 2.00, Kv value [m³/h]: 1.70, Used for product: ICV 25
Function module, ICS 25-25
Function module, Cv value [gal/min]: 13.300, Kv value [m³/h]: 11.500, Used for product: ICV 25