Function module, ICLX 50
027H5204
Description: Function module, Function module, Used for product: ICV 50, Kv value [m³/h]: 47.000
Description: Function module, Function module, Used for product: ICV 50, Kv value [m³/h]: 47.000
Gross weight | 8.859 Kilogram |
Net weight | 5.016 Kilogram |
Volume | 20.671 Liter |
EAN | 5702428483179 |
Gross weight | 8.859 Kilogram |
Net weight | 5.016 Kilogram |
Volume | 20.671 Liter |
EAN | 5702428483179 |
Actuator system | 2 EVM pilot sol valve module |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 54.5 gal/min |
Description | Function module |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Kv value [m³/h] | 47 m³/h |
Manual operation option | Manual open spindle |
Opening configuration |
1-step (optional setting) 2-step (default) |
Packing format | Single pack |
Parts Program name | ICLX |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Step 1 opening degree (~) [%] | 10 % |
Step 2 initialization |
Delta p |
Type | ICLX 50 |
UK RoHS compliance | Out of scope |
Used for product | ICV 50 |
Used for product comments | With top assembly |
Valve operation | Solenoid operated |
Actuator system | 2 EVM pilot sol valve module |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cv value [gal/min] | 54.5 gal/min |
Description | Function module |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Weld nipple (P2 Port) |
Kv value [m³/h] | 47 m³/h |
Manual operation option | Manual open spindle |
Opening configuration |
1-step (optional setting) 2-step (default) |
Packing format | Single pack |
Parts Program name | ICLX |
Product accessories | ICM / ICS / ICLX accessories |
Product description | Function Module |
Product group | Press. and temp. regul. valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C R600 R600a |
Serviceable | ICM / ICS / ICLX spare parts |
Step 1 opening degree (~) [%] | 10 % |
Step 2 initialization |
Delta p |
Type | ICLX 50 |
UK RoHS compliance | Out of scope |
Used for product | ICV 50 |
Used for product comments | With top assembly |
Valve operation | Solenoid operated |