Shows 168 product(s)
Multifunction valve body, ICV 25, NPT, 25 mm
Connection type: NPT, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 40, Soldering, 42 mm
Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 76, Soldering, 76 mm
Connection type: Soldering, Connection size [mm]: 76, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 65, Soldering, 79 mm
Connection type: Soldering, Connection size [mm]: 79, Used for product: ICS 65; ICLX 65; ICM 65
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20