Did you mean
Shows 68 product(s)
Temperature sensor, MBT 5116, 100 mm, G,3/4, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire
Sensor pocket, MBT 120
Protection tube diameter [mm]: 14.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 600, Protection tube material: AISI 316 Ti, Used for product: MBT 5116
Temperature sensor, MBT 5116, 100 mm, G,3/4, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire
Temperature sensor, MBT 5116, 80 mm, NPT,1/4-18, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin
Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire