Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1

084Z4225

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Product details

Gross weight 0.86 Kilogram
Net weight 0.85 Kilogram
Volume 1.12 Liter
EAN 5702428533102

 

Ambient temperature max. [°C] 75 °C
Ambient temperature max. [°F] 167 °F
Cable length [in] 196.85 in
Cable length [m] 5 m
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Flying leads
Electrical connection Cable
Electrical connection size 4 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 7.87 in
Insertion length [mm] 200 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 3/4
Process connection standard ANSI/ASME B1.20.1
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] [max] 0.95 in
Protection tube diameter [in] [min] 0.55 in
Protection tube diameter [mm] [max] 24 mm
Protection tube diameter [mm] [min] 14 mm
Protection tube material AISI 316 Ti
Quantity per packing format 6 pc
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 2 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Temperature range [°C] [max] 600 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1112 °F
Temperature range [°F] [min] -58 °F
Type MBT 5116
Type designation MBT 5116-C221-200-100-500
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality