You searched for:

%22KVS%22

Shows 302 product(s)

027L4627

Valve station, ICF 15-4-9, 22 mm, Connection standard: ANSI B 16.22

Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3813

Valve station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50

Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

027L4536

Valve station, ICF 15-4-8, 22 mm, Connection standard: ANSI B 16.22

Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L4597

Valve station, ICF 15-4-12, 22 mm, Connection standard: ANSI B 16.22

Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

View: