VX Solo 22, Type 2, Heating controller name: ECL 310 / A266, DHW controller name: ECL 310 / A266
145G4428
Product Type: VX Solo 22, Type 2, 16 bar, 110 °C, Motorized control valve, ECL 310 / A266
Product Type: VX Solo 22, Type 2, 16 bar, 110 °C, Motorized control valve, ECL 310 / A266
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162520260 |
Gross weight | 52 Kilogram |
Net weight | 50 Kilogram |
EAN | 5715162520260 |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 44 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX Solo 22 XB37M40 (44) 310/A266 ISO Std |
DHW Actuator | AMV 10 |
DHW Control valve | VM2 20 |
DHW control valve kvs value [m3/h] | 4 |
DHW controller name | ECL 310 / A266 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB37M-1 40 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo 22 |
UL evaluated | Out of scope |
Application type | Indirect Heating & Instantaneous DHW |
Capacity [kW] | 44 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Description | VX Solo 22 XB37M40 (44) 310/A266 ISO Std |
DHW Actuator | AMV 10 |
DHW Control valve | VM2 20 |
DHW control valve kvs value [m3/h] | 4 |
DHW controller name | ECL 310 / A266 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating Actuator | AMV 10 |
Heating control type | Electronic |
Heating controller name | ECL 310 / A266 |
Heating HEX type | XB37M-1 40 |
HEX heating brazed/gasketed material | Brazed copper |
In scope of WEEE | No |
Mixing circuit - control | Motorized control valve |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo 22 |
UL evaluated | Out of scope |