You searched for:

aks

Shows 122 product(s)

084H4537

Liquid level sensor, AKS 4100 U, Coaxial version D22

Design: Coaxial version D22, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 279, Supply voltage [V] DC: 14 - 30

084H4575

Liquid level sensor, AKS 4100 U, Coaxial version D22

Design: Coaxial version D22, Parts included: HMI, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 279, Supply voltage [V] DC: 14 - 30

148H3504

Liquid level switch, LLS/AKS 38 Retrofit, Butt weld, 1 in

Connection type: Butt weld, Connection size [in]: 1 in, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 28.0

148H3203

Float valve insert, Spare part, Internal float accessory

Product Type: Spare part, Type designation: Internal float accessory, Used for product: AKS 38

View: