Float valve insert, Spare part, Internal float accessory
148H3203
Product Type: Spare part, Type designation: Internal float accessory, Used for product: AKS 38
Product Type: Spare part, Type designation: Internal float accessory, Used for product: AKS 38
Gross weight | 0.467 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 7.162 Liter |
EAN | 5702428203708 |
Gross weight | 0.467 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 7.162 Liter |
EAN | 5702428203708 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Float valve insert |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Internal float accessory |
UK RoHS compliance | Out of scope |
Used for product | AKS 38 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Float valve insert |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Internal float accessory |
UK RoHS compliance | Out of scope |
Used for product | AKS 38 |