You searched for:

aks

Shows 60 product(s)

084H4567

Liquid level sensor, AKS 4100, Coaxial version D22

Design: Coaxial version D22, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30

084H4583

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1397, Supply voltage [V] DC: 14 - 30

084H4584

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1651, Supply voltage [V] DC: 14 - 30

084H4585

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 2159, Supply voltage [V] DC: 14 - 30

148H3206

Liquid level switch, AKS 38, Socket weld, 1 in

Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

View: