Liquid level switch, AKS 38, Socket weld, 1 in
148H3206
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Gross weight | 11.188 Kilogram |
Net weight | 8 Kilogram |
Volume | 25.069 Liter |
EAN | 5702428242196 |
Gross weight | 11.188 Kilogram |
Net weight | 8 Kilogram |
Volume | 25.069 Liter |
EAN | 5702428242196 |
Approval |
CMIM EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Electrical connection size | Pg 11 |
Electrical connection standard | DIN 43650 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
PED category | I |
Product accessories | Liq. level switch accessories |
Product description | Float Switch |
Product group | Switches and thermostats |
Product Name Description | Liquid level switch |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Liq. level switch spare parts |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | -58 °F |
Type | AKS 38 |
UK RoHS compliance | Out of scope |
Approval |
CMIM EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Electrical connection size | Pg 11 |
Electrical connection standard | DIN 43650 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Single pack |
PED category | I |
Product accessories | Liq. level switch accessories |
Product description | Float Switch |
Product group | Switches and thermostats |
Product Name Description | Liquid level switch |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Liq. level switch spare parts |
Temperature range [°C] [max] | 65 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 149 °F |
Temperature range [°F] [min] | -58 °F |
Type | AKS 38 |
UK RoHS compliance | Out of scope |