Shows 166 product(s)
Temperature transmitter, MBT 9110, 0 °C - 200 °C
Transmitter type: Galv. isolated, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, -50 °C - 200 °C
Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, -10 °C - 150 °C
Transmitter type: Galv. isolated in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, 0 °C - 160 °C
Transmitter type: Standard EEx, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Heating Mats, ECmat 150T, 150 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 5.00, Application: Floor heating