Temperature transmitter, MBT 9110, -10 °C - 150 °C
084Z8125
Transmitter type: Galv. isolated in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Transmitter type: Galv. isolated in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Gross weight | 0.69 Kilogram |
Net weight | 0.396 Kilogram |
Volume | 2.465 Liter |
EAN | 5702423098774 |
Gross weight | 0.69 Kilogram |
Net weight | 0.396 Kilogram |
Volume | 2.465 Liter |
EAN | 5702423098774 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 7 V |
Supply voltage [V] DC [min] | 7.2 V |
Temperature range [°C] [max] | 850 °C |
Temperature range [°C] [min] | -200 °C |
Temperature range [°F] [max] | 1562 °F |
Temperature range [°F] [min] | -328 °F |
Thermocouple | N/A |
Transmitter setting range [°C] [max] | 150 °C |
Transmitter setting range [°C] [min] | -10 °C |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | 14 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-000B-E215 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Wires [pcs] | 3 pc |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 7 V |
Supply voltage [V] DC [min] | 7.2 V |
Temperature range [°C] [max] | 850 °C |
Temperature range [°C] [min] | -200 °C |
Temperature range [°F] [max] | 1562 °F |
Temperature range [°F] [min] | -328 °F |
Thermocouple | N/A |
Transmitter setting range [°C] [max] | 150 °C |
Transmitter setting range [°C] [min] | -10 °C |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | 14 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-000B-E215 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Wires [pcs] | 3 pc |