Shows 302 product(s)
VX 22, H16/M30, Heating controller name: ECL 310/VS2/AMV10, DHW controller name: ECL 310/VM2/AMV30
Product Type: VX 22, H16/M30, 16 bar, 120 °C, ECL 310 / VS 2 / AMV, ECL 310/VM2/AMV30
Valve station, ICF 20-2-121H, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 15-4-8, 22 mm, Connection standard: EN 10220
Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 15-4-10RA, 22 mm, Connection standard: EN 10220
Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Spare part, EVR 20 NC; EVR 22 NC, Service kit for code 032Lxxxx
Product Type: Spare part, Used for product: EVR 20 NC; EVR 22 NC, Type designation: Service kit for code 032Lxxxx, Repair kit