Spare part, EVR 20 NC; EVR 22 NC, Service kit for code 032Lxxxx
032L0556
Product Type: Spare part, Used for product: EVR 20 NC; EVR 22 NC, Type designation: Service kit for code 032Lxxxx, Repair kit
Product Type: Spare part, Used for product: EVR 20 NC; EVR 22 NC, Type designation: Service kit for code 032Lxxxx, Repair kit
Gross weight | 0.157 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.242 Liter |
EAN | 5702428984683 |
Gross weight | 0.157 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.242 Liter |
EAN | 5702428984683 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 6 pc |
Type | Spare part |
Type designation | Service kit for code 032Lxxxx |
UK RoHS compliance | Out of scope |
Used for product |
EVR 20 NC EVR 22 NC |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 6 pc |
Type | Spare part |
Type designation | Service kit for code 032Lxxxx |
UK RoHS compliance | Out of scope |
Used for product |
EVR 20 NC EVR 22 NC |