Shows 122 product(s)
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 2159, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version D22
Design: Coaxial version D22, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1397, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1651, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 2159, Supply voltage [V] DC: 14 - 30
Liquid level switch, AKS 38, Socket weld, 1 in
Connection type: Socket weld, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level sensor, AKS 4100 U, Coaxial version D22
Design: Coaxial version D22, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 279, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version D22
Design: Coaxial version D22, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 279, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Coaxial version D22
Design: Coaxial version D22, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 279, Supply voltage [V] DC: 14 - 30