Did you mean
Shows 351 product(s)
Solenoid coil, AU024DS, Cable, 1.00 m, Multi pack
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm
Solenoid coil, AU024DS, Cable, 0.30 m, Industrial pack
Solenoid coil, Product Type: AU024DS, Supply voltage [V] DC: 24, Enclosure rating IP: IP67, Coil connection: Cable, Actuator size: 9 mm
Solenoid coil, AY024C, Supply voltage [V] AC: 24, Multi pack
Solenoid coil, Product Type: AY024C, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: US 0.25 in Spade, Actuator size: 9 mm
Solenoid coil, BD230A, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Solenoid coil, Product Type: BD230A, Supply voltage [V] AC: 230, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm
Solenoid coil, BD024A, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Solenoid coil, Product Type: BD024A, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm