You searched for:

mbt 5310

Shows 10 product(s)

084Z3021

Temperature sensor, MBT 5310, 115 mm - 130 mm, G,3/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z3023

Temperature sensor, MBT 5310, 130 mm - 145 mm, G,3/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

097U0073

Temperature sensor, MBT 5310, 438 mm - 450 mm, G,1/2

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

084Z4476

Accessories, sensors, Plug

Plug, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10

084Z4364

Accessories, sensors, Electrical connector

Electrical connector, Parts included: Screw; Plug Pg 9; Gasket, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10

View: