You searched for:

mbt 5111

Did you mean

Shows 10 product(s)

087U4057

Temperature sensor, MBT 5111, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4246

Temperature sensor, MBT 5111, 150 mm, G,1/2, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4211

Temperature sensor, MBT 5111, 115 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

087U4058

Temperature sensor, MBT 5111, 275 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4061

Temperature sensor, MBT 5111, 275 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

View: