Temperature sensor, MBT 5111, 275 mm, NPT,1/4-18, ANSI/ASME B1.20.1

087U4058

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.391 Kilogram
Net weight 0.39 Kilogram
Volume 0.756 Liter
EAN 5702423267514

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 94.49 in
Cable length [m] 2.4 m
Cable tempr. range [°C] [max] 260 °C
Cable tempr. range [°C] [min] -60 °C
Cable tempr. range [°F] [max] 500 °F
Cable tempr. range [°F] [min] -76 °F
Cable type PFA TC, screened
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection standard ANSI/ASME B1.20
Connection type NPT
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 12.4 in
Extension length [mm] 315 mm
Flex tube length [in] 92.91 in
Flex tube length [m] 2.36 m
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 10.83 in
Insertion length [mm] 275 mm
Insertion type Variable
Output signal mV
Packing format Multi pack
Process connection Male/Female Male
Process connection material Brass
Process connection size 1/4-18
Process connection standard ANSI/ASME B1.20.1
Process connection type NPT
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6992421c-ca63-4034-a839-d31715530d6d
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Sensor Insert Fixed
Temperature range [°C] [max] 800 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1472 °F
Temperature range [°F] [min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Type MBT 5111
Type designation 00 MBT 5111-0101-0275-111-1
01 -0250-001-0236
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality