Shows 26 product(s)
Spare part, NRVA 25-32, Piston assembly
Product Type: Spare part, Used for product: NRVA 25-32, Type designation: Piston assembly
Spare part, NRVA 40-50, Piston assembly
Product Type: Spare part, Used for product: NRVA 40-50, Type designation: Piston assembly
Spare part, NRVA 65, Piston assembly
Product Type: Spare part, Used for product: NRVA 65, Type designation: Piston assembly
Check valve, NRVA 15
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 15, Max. Working Pressure [bar]: 40.0
Check valve, NRVA 20
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Max. Working Pressure [bar]: 40.0