Spare part, NRVA 65, Piston assembly
020-2107
Product Type: Spare part, Used for product: NRVA 65, Type designation: Piston assembly
Product Type: Spare part, Used for product: NRVA 65, Type designation: Piston assembly
Gross weight | 0.671 Kilogram |
Net weight | 0.631 Kilogram |
Volume | 0.851 Liter |
EAN | 5702422038894 |
Gross weight | 0.671 Kilogram |
Net weight | 0.631 Kilogram |
Volume | 0.851 Liter |
EAN | 5702422038894 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Piston assembly |
UK RoHS compliance | Out of scope |
Used for product | NRVA 65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Check valve spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Piston assembly |
UK RoHS compliance | Out of scope |
Used for product | NRVA 65 |