You searched for:

KPS, Temperature Switches

Shows 45 product(s)

060L410266

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L410366

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L311866

Thermostat, KPS77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L312166

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L312666

Thermostat, KPS80

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L314966

Thermostat, KPS81

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L315066

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Manual Max, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67

060L310566

Thermostat, KPS79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L310766

Thermostat, KPS81

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

060L311366

Thermostat, KPS76

Temperature range [°C]: -10 - 30, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67

View: