Shows 49 product(s)
Electron. control accessories, EKA 177,IP-module for (AK-CC450/550), AK-CC 450; AK-CC 550
EKA 177,IP-module for (AK-CC450/550), Used for product: AK-CC 450; AK-CC 550, Packing format: Multi pack, Quantity per packing format: 20
Spare part, RT; AKS; MP, Gasket
Product Type: Spare part, Used for product: RT; AKS; MP, Type designation: Gasket, Gasket
Electron. control accessories, EKA 175, LON-module, RS485, EKC 300; AK-CC 450; AK-CC 550
EKA 175, LON-module, RS485, Used for product: EKC 300; AK-CC 450; AK-CC 550, Packing format: Multi pack, Quantity per packing format: 20
Pressure transmitter, AKS 3000, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-L62X-E3AC02-0
Pressure transmitter, AKS 3000, -1.00 bar - 10.00 bar, -14.50 psi - 145.03 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N831-A0EC04-0