Electron. control accessories, EKA 177,IP-module for (AK-CC450/550), AK-CC 450; AK-CC 550
084B8592
EKA 177,IP-module for (AK-CC450/550), Used for product: AK-CC 450; AK-CC 550, Packing format: Multi pack, Quantity per packing format: 20
EKA 177,IP-module for (AK-CC450/550), Used for product: AK-CC 450; AK-CC 550, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.016 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.081 Liter |
EAN | 5702428198660 |
Gross weight | 0.016 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.081 Liter |
EAN | 5702428198660 |
Approval |
CE CMIM UR |
CE evaluated | Yes |
Function | IP Plug-in Module |
Further information | Max. 250 Parameters |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Function module |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 177 |
Used for product |
AK-CC 450 AK-CC 550 |
Approval |
CE CMIM UR |
CE evaluated | Yes |
Function | IP Plug-in Module |
Further information | Max. 250 Parameters |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Function module |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 177 |
Used for product |
AK-CC 450 AK-CC 550 |