Did you mean
Shows 133 product(s)
Temperature sensor insert, MBT 152, 195 mm, MBT 152-001-0120-00-G120
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Temperature sensor insert, MBT 152, 175 mm, MBT 152-001-0100-00-G120
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Temperature sensor insert, MBT 152, 275 mm, MBT 152-001-0200-00-G120
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Temperature sensor insert, MBT 152, 155 mm, MBT152-001-0080-00-G120
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Used for product: MBT 5252
Temperature sensor, MBT 5252, 133 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16