You searched for:

MBT 3252

Did you mean

Shows 20 product(s)

084Z4304

Temperature sensor insert, MBT 152, 100 mm, MBT 152-001-0100-00-0000

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Cable, Electrical connection size: 2 wire, Used for product: MBT 3252; MBT 5252

097U0181

Sensor pocket, MBT 120

Protection tube diameter [mm]: 10, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3252 / MBT 5252

084Z2266

Temperature sensor, MBT 3252, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2274

Temperature transmitter, MBT 3252, 200 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2445

Temperature sensor, MBT 3252, 100 mm, M,16x1.5

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View: