Du sökte efter:

CAS, Differential Pressure Switches

Visar 8 produkt(er)

060-313066

Differential pressure switch, CAS155

Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22

060-315166

Pressure Switch, CAS136

Regulation range [bar] Pe: 0 - 10, Differential [bar]: 0.2, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22

060-316066

Pressure Switch, CAS143

Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.2 - 0.6, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120

060-315266

Pressure Switch, CAS137

Regulation range [bar] Pe: 6 - 18, Differential [bar]: 0.3, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 27

060-315366

Pressure Switch, CAS139

Regulation range [bar] Pe: 10 - 35, Differential [bar]: 0.6, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 53

Visa: