Differential pressure switch, CAS155
060-313066
Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22
Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22
Gross weight | 1.622 Kilogram |
Net weight | 1.546 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423151646 |
Gross weight | 1.622 Kilogram |
Net weight | 1.546 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423151646 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Burst pressure [bar] | 42 bar |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact differential [bar] | 0.1 bar |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 2.5 bar |
Diff.press.setting range [bar] [min] | 0.2 bar |
Diff.press.setting range [MPa] [max] | 0.25 MPa |
Diff.press.setting range [MPa] [min] | 0.02 MPa |
Diff.press.setting range [psi] [max] | 36.2 psi |
Diff.press.setting range [psi] [min] | 2.9 psi |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 22 bar |
Max. Working Pressure [psig] | 319 psig |
Operat. range LP side [bar] Pe [max] | 8 bar |
Operat. range LP side [bar] Pe [min] | 0 bar |
Operat. range LP side [psig]Pe [max] | 115 psig |
Operat. range LP side [psig]Pe [min] | 0 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Serviceable | No |
Type | CAS155 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
ABS BV CCC CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Burst pressure [bar] | 42 bar |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact differential [bar] | 0.1 bar |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 2.5 bar |
Diff.press.setting range [bar] [min] | 0.2 bar |
Diff.press.setting range [MPa] [max] | 0.25 MPa |
Diff.press.setting range [MPa] [min] | 0.02 MPa |
Diff.press.setting range [psi] [max] | 36.2 psi |
Diff.press.setting range [psi] [min] | 2.9 psi |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 22 bar |
Max. Working Pressure [psig] | 319 psig |
Operat. range LP side [bar] Pe [max] | 8 bar |
Operat. range LP side [bar] Pe [min] | 0 bar |
Operat. range LP side [psig]Pe [max] | 115 psig |
Operat. range LP side [psig]Pe [min] | 0 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Serviceable | No |
Type | CAS155 |
UK RoHS compliance | Out of scope |